Two Post Racks
CPI's relay-style frames are industry-leading and support equipment and cabling with unrivaled strength, stability and durability.
Resources
Solutions Bundle (2 Product Options)

The Global Standard Pack is an easy-to-use solution for managing equipment and cabling at the cross connect.

12 options
Starting at $618.03 USD MSRP

Velocity® Standard Pack includes a 45U x 19” EIA Standard Rack, a single or double-sided Velocity vertical cable manager and concrete floor installation hardware.

4 options
Starting at $462.85 USD MSRP