Cart
Loading...
Loading... 40168-812
Copper-to-Copper Antioxidant Joint Compound; 8 oz (230 g); Copper; Package of 12
MSRP $640.36
| Size | |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Copper-to-Copper |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 30" (762 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1 LB (0.45 kg) |
