Cart
Loading...
Loading... 10842-010
Cable Runway Insulator Bar Kit; 10 Kits
MSRP $363.85
| Quantity |
| Width | 0.4" (10 mm) |
| Depth | 5.5" (140 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 25 LB (11.34 kg) |