Cart
Loading...
Loading... 40157-050
Insulator Block; 3/4"H (19.1 mm) x 11/16"W (17.463 mm) x 1-1/4"L (31.8 mm); White; Box of 50
MSRP $246.38
| Quantity |
| Height | 0.75" (19.1 mm) |
| Width | 0.7" (18 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | White |
| Ship Width | 7" (18 cm) |
| Ship Length/Depth | 33" (838 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 2 LB (0.91 kg) |