Cart

Loading...
Loading...

Cart

Loading...
Loading...

40169-003

Pedestal Clamp with Bonding Connector; For use with Square or Round; 1-1/8" (28 mm) OD Pedestal Style; (2) #6 AWG or (2) 2/0 one side only; Each

MSRP $144.08
Pedestal StyleStraight Connector with Square or Round Style Pedestal
Height1" (25.4 mm)
Width4" (102 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth10" (254 mm)
Ship Height4" (10 cm)
Shipping Weight0.7 LB (0.32 kg)
Product Description

Support bonding conductors from round or square raised floor pedestals using the Pedestal Clamp with Bonding Connector. The connector provides a bonding connection for the pedestal and supports up to four bonding conductors (wires) from the pedestal. Use to create a signal reference grid under the raised access floor using #6 AWG or 2/0 bare round conductor. Select the Pedestal Clamp with Bonding Connector to match the style and size of the pedestal and size of the conductor. See the order table.

  • Use Cross Connectors to create signal reference grid intersections; support up to (4) conductors, 2 per side, size #6 AWG or 2/0
  • Use Straight Connectors to support the signal reference grid in-between intersections; support 1 or 2 conductors on one side of the pedestal only, size #6 AWG or 2/0
  • Manufactured from electrotin plated copper or bronze (P/N 40169-003) with stainless steel installation hardware
  • PNs 40169-001 and 40169-002 are UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment