Cart
Loading...
Loading... 08009-010
One Mounting Hole Bonding Terminal Block; Zinc Plated; Pack of 10
MSRP $257.58
| Quantity |
| Country Of Origin | US |
| BABA Compliant | No |
| Type | Ground Terminal Block; Aluminum |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 0.0431 LB (0.02 kg) |