Cart

Loading...
Loading...

Cart

Loading...
Loading...

40172-001

Vertical Rack Bonding Bar Kit; Includes (1) busbar; (3) #12-24 screws; abrasive pad; joint compound and a ground label; Each

MSRP $200.53
Height78.65" (1997.71 mm)
Width0.7" (17 mm)
Country Of OriginUS
BABA CompliantYes
TypeRack Ground Tape Kit
Ship Width3" (8 cm)
Ship Length/Depth211" (5359 mm)
Ship Height3" (8 cm)
Shipping Weight3.1 LB (1.41 kg)
Product Description

The Rack Bonding Busbar (RBB) Kit includes a thin strip of tinned copper that attaches to the rack’s equipment mounting rail to provide direct bonding contact for rack-mount equipment or a convenient bonding strip. Sized to fit a 7’ (2.1m) high rack with an EIA-310-E Universal hole pattern and 45U, the busbar is punched with a series of holes that align with each mounting hole on the rack. When equipment is mounted to the rack, the rack-mount brackets touch the busbar. Alternately, the Equipment Bonding Jumper Kit can be used to connect equipment to the busbar.

  • Each kit includes one ground bar, three #12-24 zinc-plated thread forming hex washer head installation screws, an abrasive pad, joint compound and a ground label
  • The ground bar is .05” (1.3 mm) thick tinned copper strip, 78.7”H x .68”W (1997 mm x 17 mm) and is punched with holes that match the EIA-310 universal hole pattern
  • UL® Listed Ground Bar, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment