Cart

Loading...
Loading...

Cart

Loading...
Loading...

38636-E00

Cable Lashing Panel for ZetaFrame®Cabinet; for 42U Cabinet; 7.0"W (178 mm); Includes 12 Cable Bundle Swivels; Glacier White

MSRP $193.92
Cable Width
ColorGlacier White
Height RMU42U
Height73.5" (1867 mm) 42U
Width0.7" (17 mm)
Depth7" (178 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth104" (2642 mm)
Ship Height6" (15 cm)
Shipping Weight12.5 LB (5.67 kg)
Product Description

Creates simple, vertical pathways for small cable bundles

Key Features and Benefits
  • Creates simple, vertical pathways for small cable bundles
  • Attaches to cabinet frame, adjusts in depth independent of the mounting rails; Can be installed adjacent to Vertical Cable Manager
  • Includes: Brackets, Cable Bundle Swivels and installation hardware
  • Available in 3 widths: 2-3/4 "W (70 mm), 4.5"W (115 mm) and 7"W (178 mm)
  • 2-3/4"W (70 mm) includes (6) Cable Bundle Swivels, 4.5"W (115 mm) and 7"W (178 mm) include (12) Cable Bundle Swivels
  • Patented Cable Bundle Swivels provide quick attachment, removal and adjustment of cable bundles
  • Select part number per cabinet height and color
  • Material: Steel; Cable Bundle Swivels are plastic
  • Finish: Black or Glacier White; Cable Bundle Swivels are blue