Cart

Loading...
Loading...

Cart

Loading...
Loading...

14440-E01

Ring Cable Manager; Z4-Series SeismicFrame; 23.6" (600 mm) W x 43U; Glacier White

MSRP $252.54
Width1.6" (41 mm)
Rack Height
ColorGlacier White
Height72.95" (1852.93 mm)
Depth4.4" (111 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth94" (2388 mm)
Ship Height6" (15 cm)
Shipping Weight3.9 LB (1.77 kg)
Product Description

Ring Cable Manager is independent of the equipment mounting rails, creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. 

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Rings have an opening on the front for easy addition
  • or removal of cables
  • Includes: brackets, rings, installation hardware
  • Material: Steel brackets, plastic rings
  • Finish: Black or Glacier White; rings are Black
  • Select part number to match