Cart
Loading...
Loading... 43045-701
VersaEdge™ Universal Accessory Panel; Black
MSRP $187.43
| Color | Black |
| Height | 37.5" (952.5 Millimeters) |
| Width | 17.5" (444.5 Millimeters) |
| Depth | 2.5" (63.5 Millimeters) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 19.5" (495.3 mm) |
| Ship Length/Depth | 4.5" (114 mm) |
| Ship Height | 39.5" (1003.3 mm) |
| Shipping Weight | 12.7 lb (5.8 kg) |











