Cart

Loading...
Loading...

Cart

Loading...
Loading...

38646-721

Vertical Cable Manager for ZetaFrame®Cabinet; for 52U x 27.6"W (700 mm) Cabinet; Short Finger; With Cover; Black

MSRP $362.98
Cabinet Width27.6"W (700 mm)
Height RMU52U
TypeShort Finger
Height89.2" (2266 mm) 52U
Width0.4" (10 mm)
Depth5" (127 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width10" (25 cm)
Ship Length/Depth127" (3226 mm)
Ship Height6" (15 cm)
Shipping Weight9.6 LB (4.35 kg)
Product Description

Keep network cables separate and organized using the following cable management accessories.

Key Features and Benefits
  • Fully compatible with Air Dam Kit and Cable Lashing Panel
  • Openings between fingers align with each U on the mounting rail
  • Short or long plastic T-shaped finger options
  • Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
  • Long fingers pass up to (48) cables per U space through openings
  • Short fingers pass up to (24) cables per U space through openings
  • Hinged cover included with managers in cabinets wider than 600 mm
  • Material: aluminum panels, fingers are black, hinges/latches are blue
  • Finish: Black or Glacier White; fingers are black, hinges/latches are blue
  • Select part number to match cabinet usable height, width and color of the cabinet