Cart

Loading...
Loading...

Cart

Loading...
Loading...

38646-722

Vertical Cable Manager for ZetaFrame®Cabinet; for 42U x 29.5"W (750 mm) Cabinet; Short Finger; With Cover; Black

MSRP $323.19
Cabinet Width29.5"W (750 mm)
Height RMU42U
TypeShort Finger
Height71.7" (1821 mm) 42U
Width0.4" (10 mm)
Depth5" (127 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width10" (25 cm)
Ship Length/Depth104" (2642 mm)
Ship Height6" (15 cm)
Shipping Weight8.7 LB (3.95 kg)
Product Description

Keep network cables separate and organized using the following cable management accessories.

Key Features and Benefits
  • Fully compatible with Air Dam Kit and Cable Lashing Panel
  • Openings between fingers align with each U on the mounting rail
  • Short or long plastic T-shaped finger options
  • Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
  • Long fingers pass up to (48) cables per U space through openings
  • Short fingers pass up to (24) cables per U space through openings
  • Hinged cover included with managers in cabinets wider than 600 mm
  • Material: aluminum panels, fingers are black, hinges/latches are blue
  • Finish: Black or Glacier White; fingers are black, hinges/latches are blue
  • Select part number to match cabinet usable height, width and color of the cabinet