Cart

Loading...
Loading...

Cart

Loading...
Loading...

38647-E22

Vertical Cable Manager for ZetaFrame®Cabinet; for 42U x 29.5"W (750 mm) Cabinet; Long Finger; With Cover; Glacier White

MSRP $353.58
Cabinet Width29.5"W (750 mm)
Height RMU42U
TypeLong Finger
Height71.7" (1821 mm) 42U
Width0.4" (10 mm)
Depth7.5" (191 mm)
Country Of OriginUS
BABA CompliantYes
ColorGlacier White
Ship Width12" (30 cm)
Ship Length/Depth104" (2642 mm)
Ship Height6" (15 cm)
Shipping Weight8.7 LB (3.95 kg)
Product Description

Keep network cables separate and organized using the following cable management accessories.

Key Features and Benefits
  • Fully compatible with Air Dam Kit and Cable Lashing Panel
  • Openings between fingers align with each U on the mounting rail
  • Short or long plastic T-shaped finger options
  • Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
  • Long fingers pass up to (48) cables per U space through openings
  • Short fingers pass up to (24) cables per U space through openings
  • Hinged cover included with managers in cabinets wider than 600 mm
  • Material: aluminum panels, fingers are black, hinges/latches are blue
  • Finish: Black or Glacier White; fingers are black, hinges/latches are blue
  • Select part number to match cabinet usable height, width and color of the cabinet