Cart
Loading...
Loading... 12638-001
Mounting Hardware Kit; Cage Nuts; #10-32; Zinc; Package of 25
MSRP $65.65
| Type | Multi-Mount Hardware Kit; Size: 10-32 |
| Country Of Origin | CN |
| BABA Compliant | No |
| Ship Width | 11" (28 cm) |
| Ship Length/Depth | 36" (914 mm) |
| Ship Height | 1" (3 cm) |
| Shipping Weight | 1 LB (0.45 kg) |