Cart
Loading...
Loading... 12639-001
Mounting Hardware Kit; Cage Nuts; #12-24; Black; Package of 25
MSRP $65.65
| Type | Multi-Mount Hardware Kit; Size: 12-24 |
| Country Of Origin | CN |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 38" (965 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 0.5 LB (0.23 kg) |