Cart
Loading...
Loading... 65016-702
19" EIA Full Height Rails for Open Rack V3 (ORV3); 91.2"H x 1.9"W x 6.6"D (2316.5 mm x 48.3 mm x 167.7 mm); 48OU / 52U; Black; Pair
MSRP $748.00
| Height | 91.2" (2316.5 mm) 52U |
| Color | Black |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 8.7" (221 MM) |
| Ship Length/Depth | 93.2" (2367 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 45 LB (20.5 KG) |
