Cart
Loading...
Loading... 65016-E01
19" EIA Full Height Rails for Open Rack V3 (ORV3); 84.2"H x 1.9"W x 6.6"D (2138.7 mm x 48.3 mm x 167.7 mm); 44OU / 48U; Glacier White; Pair
MSRP $680.00
| Height | 84.2" (2138.7 mm) 48U |
| Color | Glacier White |
| Width | 1.9" (48.3 mm) |
| Depth | 6.6" (167.7 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 8.7" (221 MM) |
| Ship Length/Depth | 86.2" (2189 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 41.7 LB (19 KG) |
