Cart
Loading...
Loading... 65022-701
Bottom of Rack Containment for Open Rack V3 (ORV3); 2.7"H x 25"W x 0.7"D (68.6 mm x 635.0 mm x 17.8 mm); Black
MSRP $119.00
| Color | Black |
| Height | 2.7" (68.6 mm) |
| Width | 25" (635 mm) |
| Depth | 0.7" (17.8 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 27.1" (688.4 MM) |
| Ship Length/Depth | 6.8" (173 mm) |
| Ship Height | 3" (76.2 MM) |
| Shipping Weight | 3.8 LB (1.8 KG) |
