Cart
Loading...
Loading... 65020-701
Cabinet Extension for Open Rack V3 (ORV3); 88"H x 23.6"W x 5.2"D (2235.2 mm x 599.5 mm x 132.1 mm); 44OU; Black
MSRP $1,275.00
| Height | 88" (2235.2 mm) |
| Color | Black |
| Width | 23.6" (599.5 mm) |
| Depth | 5.2" (132.1 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 25.62" (650.8 MM) |
| Ship Length/Depth | 7.2" (183 mm) |
| Ship Height | 92.2" (2341.9 MM) |
| Shipping Weight | 102.8 LB (46.7 KG) |
