Cart
Loading...
Loading... 65020-702
Cabinet Extension for Open Rack V3 (ORV3); 95.6"H x 23.6"W x 5.2"D (2428.3 mm x 599.5 mm x 132.1 mm); 48OU; Black
MSRP $1,402.50
| Height | 95.6" (2428.3 mm) |
| Color | Black |
| Width | 23.6" (599.5 mm) |
| Depth | 5.2" (132.1 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 25.62" (650.8 MM) |
| Ship Length/Depth | 7.2" (183 mm) |
| Ship Height | 99.8" (2535 MM) |
| Shipping Weight | 107.4 LB (48.8 KG) |
