Cart
Loading...
Loading... 65014-701
Frame Ballast Kit for Open Rack V3 (ORV3); 1.7"H x 21"W x 24.8"D (43.2 mm x 533.4 mm x 630.0 mm); Black
MSRP $1,997.50
| Color | Black |
| Height | 1.7" (43.2 mm) |
| Width | 21" (533.4 mm) |
| Depth | 24.8" (630 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 23" (584.2 MM) |
| Ship Length/Depth | 23" (584 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 167 LB (75.8 KG) |
