Cart
Loading...
Loading... 65018-002
Power Shelf Rails for Open Rack V3 (ORV3); 3.7"H x 1"W x 28"D (94.0 mm x 25.4 mm x 711.2 mm); 2OU; Clear, Pair
MSRP $255.21
| Height | 3.7" (94 mm) 2OpenU |
| Width | 1" (25.4 mm) |
| Depth | 28" (711.2 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | CN |
| Material | Steel |
| BABA Compliant | No |
| Color | Clear |
| Ship Width | 4" (101.6 MM) |
| Ship Length/Depth | 30.1" (765 mm) |
| Ship Height | 5.8" (147.4 MM) |
| Shipping Weight | 2.7 LB (1.3 KG) |
