Cart
Loading...
Loading... 65012-702
Side Panel Kit for Open Rack V3 (ORV3); 92.1"H x 1.1"W x 15.7"D (2339.4 mm x 28.0 mm x 398.8 mm); 48OU; Solid; Black; Pair
MSRP $607.75
| Height | 92.1" (2339.4 mm) |
| Color | Black |
| Width | 1.1" (28 mm) |
| Depth | 15.7" (398.8 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Ship Width | 17.7" (449.6 MM) |
| Ship Length/Depth | 94.1" (2390 mm) |
| Ship Height | 4.1" (104.2 MM) |
| Shipping Weight | 60.2 LB (27.4 KG) |
