Cart
Loading...
Loading... 65015-701
Top of Rack Containment for Open Rack V3 (ORV3); 5"H x 25"W x 1"D (127.0 mm x 635.0 mm x 25.4 mm); Black
MSRP $144.50
| Color | Black |
| Height | 5" (127 mm) |
| Width | 25" (635 mm) |
| Depth | 1" (25.4 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Ship Width | 27.1" (688.4 MM) |
| Ship Length/Depth | 9" (229 mm) |
| Ship Height | 4" (101.6 MM) |
| Shipping Weight | 7.7 LB (3.5 KG) |
