Cart
Loading...
Loading... 65023-701
Vertical Containment for Open Rack V3 (ORV3); 88"H x 1.6"W x 0.1"D (2235.2 mm x 40.7 mm x 2.6 mm); 44OU; Black
MSRP $88.40
| Height | 88" (2235.2 mm) |
| Width | 1.6" (40.7 mm) |
| Depth | 0.1" (2.6 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 4" (101.6 MM) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 3" (76.2 MM) |
| Shipping Weight | 9.7 LB (4.4 KG) |
