Cart
Loading...
Loading... 65023-702
Vertical Containment for Open Rack V3 (ORV3); 95.6"H x 1.6"W x 0.1"D (2428.3 mm x 40.7 mm x 2.6 mm); 48OU; Black
MSRP $92.82
| Height | 95.6" (2428.3 mm) |
| Width | 1.6" (40.7 mm) |
| Depth | 0.1" (2.6 mm) |
| Certifications | ROHS, REACH |
| Country Of Origin | US |
| Material | Steel, Plastic |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 4" (101.6 MM) |
| Ship Length/Depth | 64" (1626 mm) |
| Ship Height | 3" (76.2 MM) |
| Shipping Weight | 10.3 LB (4.7 KG) |
