Cart
Loading...
Loading... 38637-E10
Full Height Single PDU Bracket for ZetaFrame®Cabinet; for 52U Cabinet; 2.2"W (56 mm) PDU; Glacier White
MSRP $121.01
| PDU Chasis Width | |
| Height RMU | 52U |
| Color | Glacier White |
| Height | 91.2" (2316 mm) 52U |
| Width | 2.5" (64 mm) |
| Depth | 0.5" (13 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 247" (6274 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 5.3 LB (2.4 kg) |



