Cart
Loading...
Loading... FP-B33-25
Replacement plenum rated foam kit for use with the A1222-series and A1024-series Ceiling Zone Enclosure or A1411-RF-HR Active Raised Floor Zone Enclosure; Each intumescent foam pad is 3-1/2" x 3" x ¼"; Kit includes 24 pads
MSRP $105.76
| Type | For P/N Series A1024 & A1222 and A1411-RF-HR |
| Height | 0.25" (6.35 mm) |
| Width | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | No |
| Color | Gray |
| Shipping Weight | 1 LB (0.45 kg) |