Cart
Loading...
Loading... 43030-730
VersaEdge™ Combination Lock
MSRP $196.35
| Type | Combination Lock |
| Height | 7" (177.79999999999998 Millimeters) |
| Width | 2" (50.8 Millimeters) |
| Depth | 3" (76.19999999999999 Millimeters) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 4" (101.6 mm) |
| Ship Length/Depth | 5" (127 mm) |
| Ship Height | 9" (228.6 mm) |
| Shipping Weight | 5 lb (2.3 kg) |
