Cart
Loading...
Loading... 43030-770
VersaEdge™ Electronic Lock, 12V, SSI
MSRP $687.23
| Type | Electronic Lock, 12V, SSI |
| Height | 11" (279.4 Millimeters) |
| Width | 5" (127 Millimeters) |
| Depth | 4" (101.6 Millimeters) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Color | Black |
| Ship Width | 7" (177.8 mm) |
| Ship Length/Depth | 6" (152 mm) |
| Ship Height | 13" (330.2 mm) |
| Shipping Weight | 6 lb (2.7 kg) |
