Cart
Loading...
Loading... 14072-723
Fixed Shelf; vented; 23"W (584.2 mm) x 29"D (740 mm); Black
MSRP $312.22
| Width | 23" (584 mm) |
| Type | Vented |
| Color | Black |
| Depth | 29" (737 mm) |
| Height | 3.5" (88.9 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 28" (71 cm) |
| Ship Length/Depth | 74" (1880 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 12 LB (5.44 kg) |