Cart
Loading...
Loading... 12573-723
Low Profile Fixed Shelf; 23"W x 21.5"D; Solid Shelf; Black
MSRP $155.28
| Width | 23" (584 mm) |
| Type | Low Profile Fixed Shelf; Non-Vented, UL Listed |
| Color | Black |
| Height | 1.75" (44.45 mm) |
| Depth | 36" (914 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 56" (1422 mm) |
| Ship Height | 2" (5 cm) |
| Shipping Weight | 21 LB (9.53 kg) |
