Cart

Loading...
Loading...

Cart

Loading...
Loading...

14435-E01

Air Dam; Z4-Series SeismicFrame; 23.6" (600 mm) W x 43U; Glacier White

MSRP $421.23
Width21.3" (541 mm)
Height82.8" (2103.12 mm)
ColorGlacier White
Depth7.7" (196 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth104" (2642 mm)
Ship Height6" (15 cm)
Shipping Weight12.6 LB (5.72 kg)
Product Description

Air Dam blocks airflow around the sides and top of the equipment mounting space in Z4-Series SeismicFrame® Cabinets, so cold air passes through equipment, and hot air does not recirculate around equipment.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 2.3" (58 mm) from the front of the cabinet frame
  • Flexible seal against top and side panels
  • Includes: top, bottom, and side baffles; installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White, seals are Black