Cart

Loading...
Loading...

Cart

Loading...
Loading...

39802-703

Air Director for ZetaFrame®Cabinet; for 31.5"W (800 mm) Cabinets with Vertical Exhaust Duct; Black

MSRP $256.63
Width31.5" (800 mm)
Height12.2" (309.88 mm)
Depth9.6" (244 mm)
Country Of OriginUS
BABA CompliantYes
ColorBlack
Ship Width12" (30 cm)
Ship Length/Depth86" (2184 mm)
Ship Height12" (30 cm)
Shipping Weight14.2 LB (6.44 kg)
Product Description

Air Director is an angled panel used at the back of cabinets for higher heat load applications with Vertical Exhaust Duct top panels to guide exhaust air toward the top of the cabinet. Configure with cabinet or available separately as an accessory.

Key Features and Benefits
  • Attaches to the bottom slide on the cabinet, adjusts in-depth
  • Select part number to match width and color of the cabinet
  • Material: Steel
  • Finish: Black or Glacier White