Cart
Loading...
Loading... 43035-E03
VersaEdge™ Cooling Kit; 3 RMU; Two Panels; Pair of Fans; One Magnetic Blanking Panel; Glacier White
MSRP $357.00
| Type | Cooling Kit for 3U Cabinets |
| Height | 4" (101.6 Millimeters) |
| Width | 13" (330.2 Millimeters) |
| Depth | 8" (203.2 Millimeters) |
| Certifications | UL-2416 |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | No |
| Color | Glacier White |
| Ship Width | 15" (381 mm) |
| Ship Length/Depth | 10" (254 mm) |
| Ship Height | 6" (152.4 mm) |
| Shipping Weight | 12.5 lb (5.7 kg) |









