Cart

Loading...
Loading...

Cart

Loading...
Loading...

39716-002

Equipment Mounting Rail Brush Kit for ZetaFrame®Cabinet; for 31.5"W (800 mm) Cabinet; Pack of 8; Black

MSRP $168.64
Cabinet Width31.5"W (800 mm)
Height6.4" (162.56 mm)
Width3.5" (89 mm)
Depth0.4" (10 mm)
Country Of OriginUS
BABA CompliantNo
ColorBlack
Ship Width6" (15 cm)
Ship Length/Depth15" (381 mm)
Ship Height6" (15 cm)
Shipping Weight2.2 LB (1 kg)
Product Description

Set of (8) brush covers that conceal cable openings in the equipment mounting rails to block airflow around equipment.

Key Features and Benefits
  • Allows for quick cable installation through mounting rails while maintaining a seal
  • Suited for high cable density applications
  • Split bezel design does not capture cables and allows for retrofitting around existing cables
  • Not compatible with 23.6"W (600 mm) cabinets
  • UL 94-V0 flammability rating
  • Material: Plastic housing, nylon brushes