Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet

Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet

Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet



Fan Kit for VersaEdge® Wall-Mount Cabinet
1 Option

Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet

Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet

Representative image shown for the Fan Kit for VersaEdge® Wall-Mount Cabinet



Customize Your Product
Type
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
43055-001 View Details | Fan Kit for VersaEdge | $205.28 |
Product Description
Adds supplemental airflow to VersaEdge cabinets by incorporating the same fan technology used in VersaEdge Cooling Kits. Ideal for deployments requiring additional cooling capacity beyond passive airflow.
Key Features and Benefits
• Designed for seamless integration with VersaEdge cabinets
• Compatible with all sizes of VersaEdge enclosures
• Quiet, energy-efficient fan operation
Product Includes:
• Includes two fans per kit
• Includes a 6 ft (1.8 m) NEMA 5-15P/6-15P power cord