Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-104

Filler Panel; 4 RMU; 6.97"H (177 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Gray

MSRP $61.10
Height7" (177 mm) 4U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorGray
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.