Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-109

Filler Panel; 9 RMU; 15.72"H (399.3 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Gray

MSRP $110.14
Height15.7" (399 mm) 9U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorGray
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.