Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-706

Filler Panel; 6 RMU; 10.47"H (265.9 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Black

MSRP $76.69
Height10.5" (266 mm) 6U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.