Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-708

Filler Panel; 8 RMU; 13.97"H (354.8 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Black

MSRP $95.73
Height14" (355 mm) 8U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width10" (25 cm)
Ship Length/Depth51" (1295 mm)
Ship Height6" (15 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.