Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-710

Filler Panel; 10 RMU; 17.47"H (443.7 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Black

MSRP $114.36
Height17.5" (444 mm) 10U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.