Cart

Loading...
Loading...

Cart

Loading...
Loading...

30024-712

Filler Panel; 12 RMU; 20.97"H (532.6 mm) x 19"W (482.6 mm) x 3/16"D (4.763 mm); Black

MSRP $133.04
Height21" (533 mm) 12U
Width19" (483 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.