Cart

Loading...
Loading...

Cart

Loading...
Loading...

30025-103

Filler Panel; 3 RMU; 5.22"H (132.6 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Gray

MSRP $59.76
Height5.2" (133 mm) 3U
Width23" (584 mm)
Type3/16" (4.763 mm) Thickness
ColorGray
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth69" (1753 mm)
Ship Height3" (8 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.