Cart

Loading...
Loading...

Cart

Loading...
Loading...

30025-111

Filler Panel; 11 RMU; 19.22"H (488.2 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Gray

MSRP $152.08
Height19.2" (488 mm) 11U
Width23" (584 mm)
Type3/16" (4.763 mm) Thickness
ColorGray
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.