Cart
Loading...
Loading... 30025-505
Filler Panel; 5 RMU; 8.72"H (221.5 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Clear
MSRP $78.95
| Height | 8.7" (221 mm) 5U |
| Width | 23" (584 mm) |
| Type | 3/16" (4.763 mm) Thickness |
| Color | Clear |
| Depth | 0.1875" (4.763 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 17" (43 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 4 LB (1.81 kg) |
