Cart
Loading...
Loading... 30025-508
Filler Panel; 8 RMU; 13.97"H (354.8 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Clear
MSRP $112.13
| Height | 14" (355 mm) 8U |
| Width | 23" (584 mm) |
| Type | 3/16" (4.763 mm) Thickness |
| Color | Clear |
| Depth | 0.1875" (4.763 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 17" (43 cm) |
| Ship Length/Depth | 69" (1753 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 6 LB (2.72 kg) |
