Cart

Loading...
Loading...

Cart

Loading...
Loading...

30025-706

Filler Panel; 6 RMU; 10.47"H (265.9 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Black

MSRP $89.86
Height10.5" (266 mm) 6U
Width23" (584 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width9.25" (23 cm)
Ship Length/Depth62" (1575 mm)
Ship Height0.5" (1 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.