Cart

Loading...
Loading...

Cart

Loading...
Loading...

30025-707

Filler Panel; 7 RMU; 12.22"H (310.4 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Black

MSRP $96.29
Height12.2" (310 mm) 7U
Width23" (584 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width17" (43 cm)
Ship Length/Depth69" (1753 mm)
Ship Height7" (18 cm)
Shipping Weight5 LB (2.27 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.