Cart

Loading...
Loading...

Cart

Loading...
Loading...

30025-709

Filler Panel; 9 RMU; 15.72"H (399.3 mm) x 23"W (584.2 mm) x 3/16"D (4.763 mm); Black

MSRP $123.06
Height15.7" (399 mm) 9U
Width23" (584 mm)
Type3/16" (4.763 mm) Thickness
ColorBlack
Depth0.1875" (4.763 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width21" (53 cm)
Ship Length/Depth61" (1549 mm)
Ship Height2" (5 cm)
Shipping Weight6 LB (2.72 kg)
Product Description

For airflow control and/or equipment mounting, fill empty spaces between mounted equipment.